Knowledge Search
Download document () of 20
We make what matters work

14X

Eaton Crouse-Hinds series thin construction locknut, Rigid/IMC, Steel, 1-1/4"

General specifications

Product Name
Eaton Crouse-Hinds series thin construction locknut
Catalog Number
14X
UPC
784564110039
Product Length/Depth
1.28 in
Product Height
1.01 in
Product Width
1.01 in
Product Weight
0.018 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Conduit type
Rigid/IMC
Trade size
1-1/4"
Material
Steel

Export product specification