Download document () of 20

151259
Model code: BPZ-FP-800/175-BL

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate, for HxW=175x800mm, blind

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
151259
EAN
4015081480494
Product Length/Depth
175 mm
Product Height
20 mm
Product Width
750 mm
Product Weight
1.4 kg
Compliances
RoHS conform
Model Code
BPZ-FP-800/175-BL

Delivery program

Type
Additional equipment
Color
Light gray (RAL 7035)

Technical data - mechanical

Surface finishing
Powder coating
With powder coating
Mounting method
Surface mounting
Floor standing distribution board
Flush mounting
Mounting position
Horizontal
Material
Steel
Sheet steel
Number of height units
0
Cable entry type
Blind
Housing material
Sheet steel
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
800 mm
Suitable for width
800 mm

Additional information

Functions
Additional equipment

Export product specification