Download document () of 20

155266
Model code: XMW-OC-650-M12-4

Eaton xEnergy Main LV systems LV switchgear. Main contacts, drawer, outgoing, up 650A, 4p

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
155266
EAN
4015081519941
Product Length/Depth
225 mm
Product Height
325 mm
Product Width
85 mm
Product Weight
5 kg
Compliances
RoHS conform
Model Code
XMW-OC-650-M12-4

Product specifications

Color
Gray
RAL-number
0
Material
Other
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.