Knowledge Search
Download document () of 20

155449
Model code: CMMZ-00/32

Eaton Moeller series xComfort - Communication interfaces & routers. Plug-in power supply unit, shock-proof plug, mini USB, EU

General specifications

Product Name
Eaton Moeller series xComfort power supply
Catalog Number
155449
EAN
4015081521593
Product Length/Depth
70 mm
Product Height
70 mm
Product Width
45 mm
Product Weight
0.08 kg
Compliances
RoHS conform
Model Code
CMMZ-00/32

Delivery program

Bus system operating type
None
Bus system product type
Accessory

Technical Data - Electrical

Secondary voltage rating
5 V
Output current - max
1000 mA

Technical Data - Mechanical

Width in number of modular spacings
0
Mounting Method
Other
Plugged-in
Number of integrated choke coils
0
Number of lines to feed
1
Degree of protection
IP20

Additional information

Fitted with:
LED indication

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.