Download document () of 20

157859
Model code: P-SOL-XUV(230V50/60HZ,240V50/60HZ)

Eaton Moeller® series P-SOL Undervoltage release, delayed, 230V50/60Hz, 240V50/60Hz

General specifications

Product Name
Eaton Moeller® series P-SOL Accessory Undervoltage Release
Catalog Number
157859
EAN
4015081544493
Product Length/Depth
68 mm
Product Height
90 mm
Product Width
24 mm
Product Weight
0.138 kg
Compliances
CE
Model Code
P-SOL-XUV(230V50/60HZ,240V50/60HZ)

Product specifications

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Screw connection
Fitted with:
Internal delay for bridging intermittent voltage dips and fluctuations
Rated control supply voltage (Us) at DC - max
0 V
Rated control supply voltage (Us) at DC - min
0 V
Rated operational current for specified heat dissipation (In)
0 A
Rated operational voltage (Ue) at AC - max
240 V
Rated operational voltage (Ue) at AC - min
230 V
Static heat dissipation, non-current-dependent Pvs
0.8 W
Product category
Accessories
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0
Rated control supply voltage (Us) at AC, 50 Hz - max
230 V
Rated control supply voltage (Us) at AC, 50 Hz - min
0 V
Rated control supply voltage (Us) at AC, 60 Hz - max
240 V
Rated control supply voltage (Us) at AC, 60 Hz - min
0 V
Voltage type
AC
Functions
Delayed
Suitable for
Off-load switch
Power consumption, pick-up, 50 Hz
3 VA, Pull-in power, Coil in a cold state and 1.0 x Us
Power consumption, pick-up, 60 Hz
3 VA, Pull-in power, Coil in a cold state and 1.0 x Us
Power consumption, sealing, 50 Hz
3 VA, Coil in a cold state and 1.0 x Us
Application
  • Residential buildings
  • Utility buildings
Power consumption, sealing, 60 Hz
3 VA, Coil in a cold state and 1.0 x Us
Pick-up voltage
0.85 - 1.1 V x Uc
Terminal capacity (solid/flexible with ferrule)
1 x (0,75 - 2,5) mm²
2 x (0.75 - 2.5) mm²
Terminal capacity (solid/stranded AWG)
1 x (18 - 14)
2 x (18 - 14)

Export product specification