Download document () of 20

158609
Model code: XPFBCB397

Eaton xEnergy Main LV systems LV switchgear. Separation, cable connection/main busbar area, for cabling box, W=397mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
158609
EAN
4015081551415
Product Length/Depth
1 mm
Product Height
40 mm
Product Width
1 mm
Product Weight
1 kg
Compliances
RoHS conform
Model Code
XPFBCB397

Product specifications

Construction type
Individual part
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
1000 mm
Material
Steel
Suitable for
Internal separation form 2b
Internal separation form 3a
Internal separation form 3b
Internal separation form 2a
Internal separation form 4a
Internal separation form 4b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.