Download document () of 20

15CIF06

Eaton Bussmann series low voltage british standard fuse, 15A, AC 600 V, DC 250 V, HRCI-CB, 14 x 61 mm, CSA

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
15CIF06
EAN
5027590434959
UPC
051712550864
Product Length/Depth
61 mm
Product Height
14 mm
Product Width
14 mm
Product Weight
16.3 g
Compliances
RoHS Compliant

Electrical data

Amperage Rating
15 A
Voltage rating
600 V
Voltage type
AC/DC
Breaking capacity
200 kA

Export product specification