Download document () of 20

15KB80
Model code: 15KV 80A EXPULSION LINK

Expulsion fuse-link, medium voltage, 80 A, AC 15 kV, 533 mm, ANSI, K fast, style B termination

General specifications

Product Name
Eaton Bussmann series medium voltage expulsion fuse
Catalog Number
15KB80
EAN
5027590435369
UPC
051712423649
Product Length/Depth
225 mm
Product Height
76 mm
Product Width
106 mm
Product Weight
91.1 g
Compliances
ANSI C37.42
Model Code
15KV 80A EXPULSION LINK

Electrical data

Amperage Rating
80 A
Voltage rating
15 kV
Voltage type
AC
Current characteristic type
Type K - Complies with ANSI C 37-42 requirements for fast acting K Characteristics
Rated frequency - min
50 Hz

Product specification

Construction size
533 mm
Standard
ANSI
Type of termination
Fixed buttonhead
Color
Yellow

Export product specification