Download document () of 20

16128 SC NK

Eaton B-Line series Type 1 junction boxes, 16" height, 8" length, 12" width, NEMA 1, Screw cover, SC NK enclosure, Surface mounted, Small single door, No knockout, Thru holes, Carbon steel

General specifications

Product Name
Eaton B-Line series Type 1 junction boxes
Catalog Number
16128 SC NK
UPC
782051336900
Product Length/Depth
8 in
Product Height
16 in
Product Width
12 in
Product Weight
14.2 lb
Certifications
UL 50
CSA C22.2.
NEMA

Material/finish

Material
Carbon steel
Wall thickness
16 gauge
Finish color
Painted
Color
ANSI 61 gray

Model

Style
Small single door
Model
SC NK enclosure
Cover type
Screw
Mounting method
Surface
Mounting hole details
Thru holes
Special features
Keyhole slots on cover, plated screws

Standards

NEMA Rating
1
Country of origin
US

Export product specification