Download document () of 20

164375
Model code: M22-LH-A

Eaton Moeller® series M22 Indicator light, RMQ-Titan, Extended, conical, orange

General specifications

Product Name
Eaton Moeller® series M22 Indicator light
Catalog Number
164375
EAN
4015081608812
Product Length/Depth
30 mm
Product Height
38 mm
Product Width
30 mm
Product Weight
0.007 kg
Certifications
IEC/EN 60947
VDE 0660
Model Code
M22-LH-A

Export product specification

eCAD model

Installation instructions

Installation videos

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.