Knowledge Search
Download document () of 20
We make what matters work

166757
Model code: XMIX40W06-50

Eaton xEnergy Main LV systems LV switchgear. Mounting kit, IZMX40, 3/4p, withdrawable unit, W=600mm, height shrouding cap=40mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
166757
EAN
4015081632664
Product Length/Depth
351 mm
Product Height
640 mm
Product Width
592 mm
Product Weight
20.662 kg
Compliances
RoHS conform
Model Code
XMIX40W06-50

Delivery program

Model
Other
Color
Gray

Technical Data - Mechanical

Material
Metal
Suitable for enclosure building height
2000 mm
Suitable for enclosure building width
600 mm

Additional information

RAL-number
7035

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.