Download document () of 20

167599
Model code: SPCT2-335/2

Eaton Moeller series xPole - SPCT2 Surge Protection Device. Plug-in surge arresters, 2p, 335VAC, 2x20kA

General specifications

Product Name
Eaton Moeller series xPole - SPCT2 Surge protection device
Catalog Number
167599
EAN
4015081640904
Product Length/Depth
85 mm
Product Height
67 mm
Product Width
35 mm
Product Weight
0.215 kg
Compliances
RoHS conform
Certifications
CE
Model Code
SPCT2-335/2

Delivery program

Application
  • Open areas
  • Residential buildings
  • Utility buildings
Type
Surge arrester

Technical data - electrical

Voltage protection level
1.6 KV
Voltage protection level (L-N)
0 KV
Voltage protection level (N-PE)
0 KV
Nominal voltage at AC
335 V
Nominal voltage at DC
0 V
Continuous voltage at AC - max
335 V
Continuous voltage at DC - max
0 V
PV-voltage - max
0 V
Nominal discharge surge current (8/20)
20 kA
Discharge surge current (8/20) - max
40 kA
Short-circuit breaking capacity (ISCCR)
0 kA
Signalling at the device
Optic

Technical data - mechanical

Frame
2 modular spacing
Mounting method
DIN rail (top hat rail) 35 mm
Number of conductors without earthing
2
Conductor cross section (flexible, fine-strand) - min
35 mm²
Conductor cross section (flexible, fine-strand) - max
35 mm²
Conductor cross section (solid, solid-strand) - min
25 mm²
Conductor cross section (solid, solid-strand) - max
25 mm²
Degree of protection
IP20

Additional information

Features
Category type 2
System configuration type
Other
TN
TN-S

Export product specification