Download document () of 20

168847
Model code: BB-EVF-16/3P-1MU/AUX

Eaton Distribution parts. Phase busbar, 3-phase+HS, 16qmm, fork connector, 1m, 1MU/AUX

General specifications

Product Name
Eaton Distribution parts
Catalog Number
168847
EAN
4015081653423
Product Length/Depth
1000 mm
Product Height
35 mm
Product Width
15 mm
Product Weight
0.66 kg
Compliances
RoHS conform
Model Code
BB-EVF-16/3P-1MU/AUX

Product specifications

Used with
BB-EV
Busbar
Type
  • BB-EV
  • Busbar
Features
Insulated
Can be cut to size
Accessory/spare part type
Busbar for combined residual current/power circuit breaker
Busbar for residual current circuit breakers
Busbar for TVSS
Busbar for miniature circuit breaker
Electric connection type
Fork
Rated surge voltage
4.5 KV
Rated uninterrupted current (Iu)
80 A
Suitable for number of devices
0
Application
Switchgear for industrial and advanced commercial applications
Number of poles
Three-pole
Color
Other
Rated short-time withstand current (Icw)
0 kA
Cross section
16 mm²
Number of modular spacings
1
Number of phases
3
Pitch dimensions
0 mm
Rated operational voltage (Ue) - max
690 V
Rated conditional short-circuit current (Iq)
0 kA
Functions
Busbar
Suitable for
Devices with auxiliary switch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.