Download document () of 20

168875
Model code: BB-EVP-16/3P-1MU/2AUX

Eaton Distribution parts. Phase busbar, 3-phase+HS, 16qmm, pin, 1m, 1MU/2AUX

General specifications

Product Name
Eaton Distribution parts
Catalog Number
168875
EAN
4015081653232
Product Length/Depth
1000 mm
Product Height
35 mm
Product Width
15 mm
Product Weight
0.585 kg
Compliances
RoHS conform
Model Code
BB-EVP-16/3P-1MU/2AUX

Product specifications

Used with
BB-EV
Busbar
Type
  • BB-EV
  • Busbar
Features
Insulated
Can be cut to size
Accessory/spare part type
Busbar for combined residual current/power circuit breaker
Busbar for miniature circuit breaker
Busbar for TVSS
Busbar for residual current circuit breakers
Electric connection type
Pin
Rated surge voltage
4.5 KV
Rated uninterrupted current (Iu)
80 A
Suitable for number of devices
57
Application
Switchgear for industrial and advanced commercial applications
Number of poles
Three-pole
Color
Other
Rated short-time withstand current (Icw)
0 kA
Cross section
16 mm²
Number of modular spacings
1
Number of phases
3
Pitch dimensions
0 mm
Rated operational voltage (Ue) - max
690 V
Rated conditional short-circuit current (Iq)
0 kA
Functions
Busbar
Suitable for
Devices with auxiliary switch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.