Download document () of 20

169005
Model code: S811+V72N3S

Eaton S811 Soft starter, 720 A, 200 - 600 V AC, Us= 24 V DC, with control unit, Frame size V

General specifications

Product Name
Eaton S811 Soft starter
Catalog Number
169005
EAN
4015081654994
Product Length/Depth
187.8 mm
Product Height
420.8 mm
Product Width
280.6 mm
Product Weight
41.4 kg
Certifications
CSA22.2-14-1995
CSA File No.: LR 353
CSA
GB14048
CCC
CE
CSA Class No.: 3211-06
UL
UL 508
C-Tick
CSA-C22.2 No. 14
IEC/EN 60947-4-2
UL Category Control No.: NMFT
UL File No.: E202571
Model Code
S811+V72N3S

Features & Functions

Fault memory
10 Faults
Fitted with:
Display
Internal bypass contacts
Internal bypass
Motor overload protection
Functions
Suppression of DC components for motors
Current limitation
Underload monitoring
Soft start function
Overload monitoring
Single direction
Min. ramp time 1 s - fast switching (semiconductor contactor)
Suppression of closing transients
Potential isolation between power and control sections
Interfaces
Modbus RTU (built-in)

General information

Class
Adjustable
Connection to SmartWire-DT
No
Degree of protection
IP20
NEMA Other
Frame size
V
Mains voltage - min
200 V
Mains voltage - max
600 V
Mounting position
As required
Overvoltage category
II
Pollution degree
3
Radio interference class
Class A (EN 55011)
Rated impulse withstand voltage (Uimp)
4000 V
Rated insulation voltage (Ui)
660 V
Shock resistance
15 g, Mechanical
Startup class
CLASS 20 (heavy starting duty 3 x Iₑ for 45 s)
CLASS 10 (star-delta replacement)
CLASS 30 (6 x Iₑ for 30 s)
Suitable for
Branch circuits, not as BCPD, (UL/CSA)
Type
Soft starter for three-phase loads, with control unit
Voltage type
DC

Climatic environmental conditions

Altitude
Above 2000 m with 0.5 % derating per 100 m
Max. 2000 m
Ambient operating temperature - min
-30 °C
Ambient operating temperature - max
50 °C
Ambient storage temperature - min
-50 °C
Ambient storage temperature - max
70 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-3
Damp heat, cyclic, to IEC 60068-2-30

Main conducting paths

Overload cycle
AC-53a: 4.0 - 32: 99 - 3
Rated operational current (Ie) at AC-53
720 A
Rated operational current (Ie) at AC-53, in-delta
1246 A
Rated operational voltage (Ue) - min
200 V
Rated operational voltage (Ue) - max
600 V
Short-circuit protection rating
NZMN4-ME875, Type “1” coordination, Main conducting paths
Supply frequency
50/60 Hz, fLN, Main circuit
Voltage rating - max
600 V

Motor rating

Assigned motor power at 200/208 V, 60 Hz, 3-phase
200 HP
Assigned motor power at 460/480 V, 60 Hz, 3-phase
600 HP
Assigned motor power at 600 V, 60 Hz, 3-phase
750 HP
Assigned motor power in-delta at 220/230 V, 60 Hz
500 HP
Assigned motor power in-delta at 460/480 V, 60 Hz
850 HP
Assigned motor power in-delta at 575/600 V, 60 Hz
1300 HP
Rated operational power at 220/230 V, 50 Hz
250 kW
Rated operational power at 400 V, 50 Hz
400 kW
Rated operational power at 500 V, 50 Hz
500 kW
Rated operational power in-delta at 220/230 V, 50 Hz
200 kW
Rated operational power in-delta at 400 V, 50 Hz
630 kW
Rated operational power in-delta at 500 V, 50 Hz
450 kW

Terminal capacities

Terminal capacity (flexible with ferrule)
6 x (120 - 240) mm², Main cables
2 x (1 - 2.5) mm², Control circuit cables
2 x (120 - 240) mm², Main cables
1 x (2.5 - 4) mm², Control circuit cables
4 x (70 - 240) mm², Main cables
Terminal capacity (solid)
2 x (1 - 2.5) mm², Control circuit cables
2 x (120 - 240) mm², Main cables
4 x (70 - 240) mm², Main cables
1 x (2.5 - 4) mm², Control circuit cables
6 x (120 - 240) mm², Main cables
Terminal capacity (solid/stranded AWG)
4 x (4 - 500 kcmil), Main cables
6 x (4 - 500 kcmil), Main cables
2 x (14 - 12), Control circuit cables
2 x (4 - 500 kcmil), Main cables
1 x (14 - 12), Control circuit cables
Terminal capacity (stranded)
2 x (120 - 240) mm², Main cables
1 x (2.5 - 4) mm², Control circuit cables
2 x (1 - 2.5) mm², Control circuit cables
4 x (70 - 240) mm², Main cables
6 x (120 - 240) mm², Main cables
Screwdriver size
0.6 x 3.5 mm, Terminal screws, Control circuit cables
Tightening torque
0.4 Nm, Screw terminals, Control circuit cables

Control circuit

Current consumption
150 mA, Control circuit, Digital inputs, External 24 V
100 mA, Control circuit, Digital inputs, External 24 V (no-load)
1400 mA, Control circuit, Regulator supply
10 A/150 ms, Control circuit, Regulator supply at peak performance (close bypass) at 24 V DC
Drop-out time
100 ms, DC operated
Drop-out voltage
0 - 3 V, DC operated
Pick-up time
100 ms at DC
Pick-up voltage
21.6 - 26.4 V DC
Rated control supply voltage (Us) at AC, 50 Hz - min
0 V
Rated control supply voltage (Us) at AC, 50 Hz - max
0 V
Rated control supply voltage (Us) at AC, 60 Hz - min
0 V
Rated control supply voltage (Us) at AC, 60 Hz - max
0 V
Rated control supply voltage (Us) at DC - min
24 V
Rated control supply voltage (Us) at DC - max
24 V

Input/Output

Input current
4 - 20 mA (Analog inputs)
Number of inputs
1 (current input)
Number of outputs
2 Relay Outputs (programmable)
Output voltage
120 V AC/DC (relay outputs)
Protection
Finger and back-of-hand proof, Protection against direct contact
Rated control voltage (Uc)
24 V DC (-10 %/+10 %)
24 V DC
Rated operational current (Ie) at AC-11
3 A

Soft start function

Application
  • 3-phase motors: Yes
  • Soft starting of three-phase asynchronous motors
Delay time
0 - 60 s, Soft start function, Ramp times
Kickstart
100% (Kickstart voltage)
Max. 2000 ms (Kickstart Duration)
Ramp/run-up time
180 s
Start voltage
Max. 85 %, Soft start function, Start voltage = turn-off voltage

Design verification

Equipment heat dissipation, current-dependent Pvid
25 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
720 A
Static heat dissipation, non-current-dependent Pvs
25 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification