Download document () of 20

169149
Model code: DX-SIN3-480

Eaton DX Sine filter, three-phase, 500 V + 0% (50/60 Hz) V AC, 480 A, For use with: DA1

General specifications

Product Name
Eaton DX Sine filter
Catalog Number
169149
EAN
4015081656271
Product Length/Depth
439 mm
Product Height
800 mm
Product Width
600 mm
Product Weight
220 kg
Compliances
CE
Model Code
DX-SIN3-480

Features & Functions

Fitted with:
PE stud
Terminations
Number of phases
3

General information

Accessory/spare part type
Filter
Degree of protection
IP00
Duty factor
100 %
Insulation class
F
Product Category
Accessories
Used with
DA1
DG1

Ambient conditions, mechanical

Mounting position
Free surrounding areas < 100 mm
Standing vertically
Suspended horizontally

Climatic environmental conditions

Altitude
Max. 1000 m
Max. 4000 m with current reduction
Ambient operating temperature - max
45 °C
Ambient operating temperature - min
-10 °C
Ambient storage temperature - max
85 °C
Ambient storage temperature - min
-25 °C
Operating temperature details
-10 - 45 °C (up to 70 °C with current derating)

Electrical rating

Permissible connection voltage
Max. 500 V AC (5 - 150 Hz)
Rated frequency - min
0 Hz
Rated frequency - max
120 Hz
Rated inductance
0.14 mH
Rated operational current (Ie) - max
480 A
Rated operational voltage (Ue) - max
400 V
Voltage sag Uk
7 %

Design verification

Heat dissipation capacity Pdiss
0 W
Rated operational current for specified heat dissipation (In)
480 A
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification