Download document () of 20

169401
Model code: DA1-34150FB-B55C

Eaton DA1 Variable frequency drive, 400 V AC, 3-phase, 150 A, 75 kW, IP55/NEMA 12, Radio interference suppression filter, OLED display, DC link choke

General specifications

Product Name
Eaton DA1 Variable frequency drive
Catalog Number
169401
EAN
4015081658428
Product Length/Depth
313.5 mm
Product Height
865 mm
Product Width
330 mm
Product Weight
50 kg
Certifications
UL File No.: E172143
EAC
IEC/EN61800-3
RoHS, ISO 9001
CE
RCM
IEC/EN 61800-3
DNV
UL
CUL
UL report applies to both US and Canada
IEC/EN61800-5
Specification for general requirements: IEC/EN 61800-2
UL Category Control No.: NMMS, NMMS7
Certified by UL for use in Canada
UL 508C
Safety: EN 61800-5-1: 2003
UkrSEPRO
CSA-C22.2 No. 14
Catalog Notes
The brake resistors are assigned based on the maximum rated power of the variable frequency drive. Additional brake resistors and designs (e.g. different duty cycles) are available upon request.
Model Code
DA1-34150FB-B55C

General information

Cable length
100 m, screened, maximum permissible, Motor feeder
300 m, unscreened, with motor choke, maximum permissible, Motor feeder
C3 ≤ 25 m, Radio interference level, maximum motor cable length
150 m, unscreened, maximum permissible, Motor feeder
C2 ≤ 5 m, Radio interference level, maximum motor cable length
200 m, screened, with motor choke, maximum permissible, Motor feeder
Communication interface
CANopen®, built in
DeviceNet, optional
Modbus RTU, built in
OP-Bus (RS485), built in
PROFIBUS, optional
Modbus-TCP, optional
Ethernet IP, optional
EtherCAT, optional
SmartWire-DT, optional
PROFINET, optional
Connection to SmartWire-DT
In conjunction with DX-NET-SWD1 SmartWire DT module
Yes
Degree of protection
NEMA 12
IP55
Electromagnetic compatibility
1st and 2nd environments (according to EN 61800-3)
Fitted with:
DC link choke
PC connection
Radio interference suppression filter
Breaking resistance
IGBT inverter
Brake chopper
Internal DC link
OLED display
Control unit
Additional PCB protection
Frame size
FS6
Functions
4-quadrant operation possible
Mounting position
Vertical
Product Category
Variable frequency drives
Protection
Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
Protocol
CAN
PROFINET IO
DeviceNet
PROFIBUS
MODBUS
Other bus systems
EtherNet/IP
TCP/IP
Safety function/level
STO (Safe Torque Off, SIL2, PLc Cat 2)
Suitable for
Branch circuits, (UL/CSA)
Radio interference class
Optional external radio interference suppression filter for longer motor cable lengths and for use in different EMC environments
C2, C3: depending on the motor cable length, the connected load, and ambient conditions. External radio interference suppression filters (optional) may be necessary.

Climatic environmental conditions

Ambient operating temperature - min
-10 °C
Altitude
Max. 1000 m
Above 1000 m with 1 % derating per 100 m
Max. 4000 m
Ambient operating temperature - max
40 °C
Ambient operating temperature at 150% overload - min
-10 °C
Ambient operating temperature at 150% overload - max
40 °C
Ambient storage temperature - min
-40 °C
Ambient storage temperature - max
60 °C
Climatic proofing
< 95 average relative humidity (RH), no condensation, no corrosion

Main circuit

Efficiency
97.9 % (η)
Heat dissipation at current/speed
1200 W at 100% current and 0% speed
1530 W at 100% current and 50% speed
1650 W at 100% current and 90% speed
570 W at 25% current and 0% speed
570 W at 25% current and 50% speed
700 W at 50% current and 0% speed
840 W at 50% current and 90% speed
860 W at 50% current and 50% speed
Input current ILN at 150% overload
164.7 A
Leakage current at ground IPE - max
2.68 mA
Mains switch-on frequency
Maximum of one time every 30 seconds
Mains voltage - min
380 V
Mains voltage - max
480 V
Operating mode
U/f control
Speed control with slip compensation
Sensorless vector control (SLV)
Optional: Vector control with feedback (CLV)
Output frequency - min
0 Hz
Output frequency - max
500 Hz
Output voltage (U2)
400 V AC, 3-phase
480 V AC, 3-phase
Overload current IL at 150% overload
225 A
Rated control supply voltage
10 V DC (Us, max. 10 mA)
Rated frequency - min
48 Hz
Rated frequency - max
62 Hz
Rated operational current (Ie) at 150% overload
150 A
Rated operational power at 380/400 V, 50 Hz, 3-phase
75 kW
Rated operational voltage
480 V AC, 3-phase
400 V AC, 3-phase
Resolution
0.1 Hz (Frequency resolution, setpoint value)
Short-circuit protection rating
200 A, UL (Class CC or J), Safety device (fuse or miniature circuit-breaker), Power Wiring
Starting current - max
200 %, IH, max. starting current (High Overload), for 4 seconds every 40 seconds, Power section
Supply frequency
50/60 Hz
Switching frequency
4 kHz, 4 - 12 kHz adjustable (audible), fPWM, Power section, Main circuit
System configuration type
AC supply systems with earthed center point
Voltage rating - max
480 VAC

Motor rating

Assigned motor current IM at 400 V, 50 Hz, 150% overload
134 A
Assigned motor current IM at 440 - 480 V, 60 Hz, 150% overload
124 A
Assigned motor power at 460/480 V, 60 Hz, 3-phase
100 HP

Apparent power

Apparent power at 400 V
103.92 kVA
Apparent power at 480 V
124.71 kVA

Braking function

Braking resistance
6 Ω
Braking torque
Max. 30 % MN, Standard - Main circuit
Max. 100 % of rated operational current Ie with external braking resistor - Main circuit
Max. 100 % of rated operational current Ie, variable, DC - Main circuit
Switch-on threshold for the braking transistor
780 VDC

Control circuit

Number of inputs (analog)
2
Number of inputs (digital)
5
Number of outputs (analog)
2
Number of outputs (digital)
2
Number of relay outputs
2 (parameterizable, 1 N/O and 1 changeover contact, 6 A (250 V, AC-1) / 5 A (30 V, DC-1))
Rated control voltage (Uc)
24 V DC (external, max. 100 mA)

Design verification

Equipment heat dissipation, current-dependent Pvid
1575 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
150 A
Static heat dissipation, non-current-dependent Pvs
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.