Download document () of 20

170M1320
Model code: FUSE 200A 690V 000U/80 AR UC

Fuse-link, high speed, 200 A, AC 690 V, DIN 000, 21 x 40 x 100 mm, aR, DIN, IEC

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1320
EAN
5027590440769
UPC
051712216562
Product Length/Depth
105 mm
Product Height
46 mm
Product Width
300 mm
Product Weight
145.3 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Model Code
FUSE 200A 690V 000U/80 AR UC

Electrical data

Amperage Rating
200 A
Voltage rating
690 V (IEC), 700 V (UL)
Voltage type
AC
Clearing (I2T)
28000 at 660 V
Pre arc (I2T)
4200
Watt losses
37 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Fuse size
000

Export product specification