Download document () of 20

170M2094

Fuse-link, high speed, 315 A, DC 2400 V, size 3, 83 x 93 x 268 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170M2094
EAN
5027590304023
UPC
051712533997
Product Length/Depth
268 mm
Product Height
93 mm
Product Width
83 mm
Product Weight
383.8 g
Certifications
IEC 60269-4

Electrical data

Amperage Rating
315 A
Voltage rating
2400 V
Interrupt rating
100 kAIC
Class
Class aR
Clearing (I2T)
189346 at 2000 Vdc

Product specifications

Application
  • traction
  • third rail
Fuse indicator
Other
Fuse size
3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.