Download document () of 20

170M2609

Eaton Bussmann series high speed square body fuse, 32 A, 690 V (IEC), 78 Millimeter, Size 0, Top fuse status indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M2609
EAN
5027590442176
UPC
051712254083
Product Length/Depth
233 mm
Product Height
66 mm
Product Width
140 mm
Product Weight
215.3333333 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
32 A
Voltage rating
690 V (IEC)
Interrupt rating
200 kAIC
Class
Class gR
Clearing (I2T)
195 at 660 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
/80 Visual indicator
Fuse indicator
Top fuse status indicator
Fuse size
00

Export product specification