Download document () of 20

170M3018
Model code: FUSE 350A 690V 1*/80 AR UC

Eaton Bussmann series high speed square body fuse, 690 V (IEC), 700 V (UL), 350 A, Fuse size: 1*, Top fuse status indicator, DIN 43653, /80 Visual indicator, Bolted tag

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3018
EAN
5027590443654
UPC
051712254618
Product Length/Depth
305 mm
Product Height
65 mm
Product Width
145 mm
Product Weight
352.66 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Model Code
FUSE 350A 690V 1*/80 AR UC

Electrical data

Amperage Rating
350 A
Voltage rating
690 V (IEC), 700 V (UL)
Interrupt rating
200 kAIC
Class
Class aR
Clearing (I2T)
68500 at 660 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
/80 Visual indicator
Bolted tag
Fuse indicator
Top fuse status indicator
Fuse size
1*

Export product specification