Download document () of 20

170M3109
Model code: FUSE 50A 690V 1*KN/80 AR UC

Fuse-link, high speed, 50 A, AC 690 V, compact DIN 1, 45 x 59 x 104 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3109
EAN
5027590443876
UPC
051712254809
Product Length/Depth
104 mm
Product Height
45 mm
Product Width
145 mm
Product Weight
0.292 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Model Code
FUSE 50A 690V 1*KN/80 AR UC

Electrical data

Amperage Rating
50 A
Voltage rating
690 V (IEC), 700 V (UL)
Interrupt rating
200 kAIC
Class
Class aR
Clearing (I2T)
515 at 660 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
KN/80 Type K Indicator for Micro
Bolted tag
Fuse indicator
Centre fuse status indicator
Fuse size
1*

Export product specification