Download document () of 20

170M3168
Model code: FUSE 350A 690V 1*/110 AR UC

Fuse-link, high speed, 350 A, AC 690 V, compact size 1, 45 x 45 x 134 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3168
EAN
5027590444613
UPC
051712795005
Product Length/Depth
305 mm
Product Height
65 mm
Product Width
145 mm
Product Weight
341 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Model Code
FUSE 350A 690V 1*/110 AR UC

Electrical data

Amperage Rating
350 A
Voltage rating
690 V (IEC), 700 V (UL)
Voltage type
AC
Clearing (I2T)
68500 at 660 V
Pre arc (I2T)
10000
Watt losses
55 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Fuse size
1*

Export product specification