Download document () of 20

170M3669
Model code: FUSE 400A 690V 1*FKE/78 AR UC

Fuse-link, high speed, 400 A, AC 690 V, compact size 1, 45 x 59 x 110 mm, aR, IEC, UL

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3669
EAN
5027590449052
UPC
051712256773
Product Length/Depth
305 mm
Product Height
65 mm
Product Width
145 mm
Product Weight
319 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Model Code
FUSE 400A 690V 1*FKE/78 AR UC

Electrical data

Amperage Rating
400 A
Voltage rating
690 V
Interrupt rating
200 kAIC
Class
Class aR
Clearing (I2T)
105000 at 660 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FKE/Type K indicator for micro
Bolted tag
Fuse indicator
Centre fuse status indicator
Fuse size
1*

Export product specification