Download document () of 20

170M4410

Eaton Bussmann series high speed square body fuse, 690 V (IEC), 700 V (UL), 315 A, Fuse size: 1, Top fuse status indicator, Flush end, B/Visual indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4410
EAN
5027590452595
UPC
051712792820
Product Length/Depth
107 mm
Product Height
63 mm
Product Width
53 mm
Product Weight
381 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
315 A
Voltage rating
690 V (IEC), 700 V (UL)
Voltage type
AC
Clearing (I2T)
42000 at 660 V
Pre arc (I2T)
6200
Watt losses
58 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Fuse size
1

Export product specification