Download document () of 20

170M4616
Model code: FUSE 630A 690V 1FU/90 AR UC

Fuse-link, high speed, 630 A, AC 690 V, size 1, 53 x 69 x 136 mm, aR, IEC, UL, 90 mm fixing centres

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4616
EAN
5027590453714
UPC
051712259361
Product Length/Depth
62 mm
Product Height
142 mm
Product Width
230 mm
Product Weight
171 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Model Code
FUSE 630A 690V 1FU/90 AR UC

Electrical data

Amperage Rating
630 A
Voltage rating
690 V
Voltage type
AC
Clearing (I2T)
350000 at 660 V
Pre arc (I2T)
52000
Watt losses
80 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Fuse size
1

Export product specification