Download document () of 20

170M4710

Fuse-link, high speed, 315 A, AC 690 V, size 1, 53 x 69 x 136 mm, aR, IEC, UL, 115 mm fixing centres

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4710
EAN
5996516013830
UPC
051712259606
Product Length/Depth
58 mm
Product Height
54 mm
Product Width
170 mm
Product Weight
487 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
315 A
Voltage rating
690 V
Interrupt rating
200 kAIC
Class
Class aR
Clearing (I2T)
42000 at 660 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FU/115 without indicator
Bolted tag
Fuse indicator
None
Fuse size
1

Export product specification