Download document () of 20

170M5112
Model code: FUSE 630A 690V 2KN/80 AR UC

Fuse-link, high speed, 630 A, AC 690 V, DIN 2, 61 x 77 x 108 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5112
EAN
5027590455657
UPC
051712260091
Product Length/Depth
286 mm
Product Height
66 mm
Product Width
165 mm
Product Weight
594 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Model Code
FUSE 630A 690V 2KN/80 AR UC

Electrical data

Amperage Rating
630 A
Voltage rating
690 V (IEC), 700 V (UL)
Voltage type
AC
Clearing (I2T)
275000 at 660 V
Pre arc (I2T)
41000
Watt losses
90 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Fuse size
2

Export product specification