Download document () of 20

170M5510

Fuse-link, high speed, 500 A, AC 690 V, size 2, 61 x 77 x 51 mm, aR, IEC, UL, single indicator, US thread

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5510
EAN
5027590457606
UPC
051712261500
Product Length/Depth
168 mm
Product Height
80 mm
Product Width
124 mm
Product Weight
89.8 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
500 A
Voltage rating
690 V (IEC), 700 V (UL)
Voltage type
AC
Clearing (I2T)
145000 at 660 V
Pre arc (I2T)
21500
Watt losses
75 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Fuse size
2

Export product specification