Photo is representative
Download
Fuse-link, high speed, 250 A, AC 1250 V, size 2, 61 x 77 x 75 mm, aR, IEC, UL, single indicator
Product Name |
Eaton Bussmann series high speed square body fuse
|
Catalog Number |
170M5588
|
EAN |
5704057030113
|
UPC |
051712261708
|
Product Length/Depth |
59 mm
|
Product Height |
74.4 mm
|
Product Width |
77 mm
|
Product Weight |
0.001 g
|
Compliances |
CE
RoHS Compliant EAC |
Certifications |
IEC
UL |
Amperage Rating |
250 A
|
Voltage rating |
1250 V (IEC), 1300 V (UL)
|
Voltage type |
AC
|
Clearing (I2T) |
38500 at 1000 V, 51500 at 1250 V
|
Pre arc (I2T) |
6500
|
Watt losses |
65 W
|
Breaking capacity |
100 kA
|
Class |
Class aR
|
Fuse size |
2
|
Fitted with: |
Type K Indicator for micro
|