Eaton Bussmann series high speed square body fuse, 1000A 1000V HS 2FKE/115 AR
Product Name |
Eaton Bussmann series high speed square body fuse
|
Catalog Number |
170M5750
|
EAN |
5027590458436
|
UPC |
051712262408
|
Product Length/Depth |
280 mm
|
Product Height |
65 mm
|
Product Width |
180 mm
|
Product Weight |
274 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
CSA Certified
UL Recognized IEC Rated |
Amperage Rating |
1000 A
|
Voltage rating |
1000 V
|
Clearing (I2T) |
2350000 at 1000 V
|
Pre arc (I2T) |
480000
|
Watt losses |
135 W
|
Class |
Class aR
|
Fuse size |
2
|
Fitted with: |
Type K Indicator for micro
|