Download document () of 20

170M6268
Model code: FUSE 1500A 690V 3KN/110 AR UC

Fuse-link, high speed, 1500 A, AC 690 V, DIN 3, 76 x 92 x 139 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6268
EAN
5996516018767
UPC
051712793674
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
986 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Model Code
FUSE 1500A 690V 3KN/110 AR UC

Electrical data

Amperage Rating
1500 A
Voltage rating
690 V (IEC), 700 V (UL)
Voltage type
AC
Clearing (I2T)
3100000 at 660 V
Pre arc (I2T)
880000
Watt losses
160 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Fuse size
3

Export product specification