Fuse-link, high speed, 450 A, AC 1250 V, size 3, 76 x 92 x 76 mm, aR, IEC, UL, single indicator
Product Name |
Eaton Bussmann series high speed square body fuse
|
Catalog Number |
170M6341
|
EAN |
5027590461818
|
UPC |
051712263870
|
Product Length/Depth |
168 mm
|
Product Height |
76 mm
|
Product Width |
95 mm
|
Product Weight |
708 g
|
Compliances |
CE
RoHS Compliant EAC |
Certifications |
IEC 60269-4
UL |
Model Code |
FUSE 450A 1250V 3BKN/75 AR CU
|
Amperage Rating |
450 A
|
Voltage rating |
1250 V (IEC), 1300 V (UL)
|
Voltage type |
AC/DC
|
Clearing (I2T) |
185000 at 1000 V, 245000 at 1250 V
|
Pre arc (I2T) |
31000
|
Watt losses |
100 W
|
Breaking capacity |
100 kA
|
Class |
Class aR
|
Fuse size |
3
|
Fitted with: |
Type K Indicator for micro
|