Download document () of 20

170M6343
Model code: FUSE 550A 1250V 3BKN/75 AR CU

Fuse-link, high speed, 550 A, AC 1250 V, size 3, 76 x 92 x 76 mm, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6343
EAN
5027590461832
UPC
051712263894
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
1132.5 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Model Code
FUSE 550A 1250V 3BKN/75 AR CU

Electrical data

Amperage Rating
550 A
Voltage rating
1250 V (IEC), 1300 V (UL)
Voltage type
AC/DC
Clearing (I2T)
325000 at 1000 V, 435000 at 1250 V
Pre arc (I2T)
55000
Watt losses
110 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Fuse size
3
Fitted with:
Type K Indicator for micro

Export product specification