Download document () of 20

170M6455

Fuse-link, high speed, 1400 A, AC 690 V, 2x DIN 3, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6455
EAN
5027590462273
Product Length/Depth
53 mm
Product Height
177 mm
Product Width
74 mm
Product Weight
263.5 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
1400 A
Voltage rating
690 V
Voltage type
AC
Class
Class aR

Product specification

Fuse size
23

Export product specification