Download document () of 20

170M6695

Fuse-link, high speed, 700 A, AC 1250 V, size 3, 76 x 92 x 159 mm, aR, IEC, UL

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6695
EAN
5996516020401
UPC
051712265171
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
1570 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
CSA Certified
IEC Rated

Electrical data

Amperage Rating
700 A
Voltage rating
1250 V
Voltage type
AC
Clearing (I2T)
705000 at 1000 V, 940000 at 1250 V
Pre arc (I2T)
115000
Watt losses
120 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Fuse size
3

Export product specification