Download document () of 20

170M8622
Model code: FUSE 800A 1000V 3KN/110 AR UR

Fuse-link, high speed, 800 A, AC 1000 V, DIN 3, 74 x 92 x 138 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M8622
EAN
5996516022528
UPC
051712604253
Product Length/Depth
141 mm
Product Height
76 mm
Product Width
82.5 mm
Product Weight
1292 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Model Code
FUSE 800A 1000V 3KN/110 AR UR

Electrical data

Amperage Rating
800 A
Voltage rating
1000 V (IEC)
Voltage type
AC
Clearing (I2T)
1050000 at 1000 V
Pre arc (I2T)
170000
Watt losses
135 W
Breaking capacity
125 kA
Class
Class aR

Product specification

Fuse size
3

Export product specification