Eaton Moeller® series SL7 Base module, connection to SmartWire-DT
Product Name |
Eaton Moeller® series SL7 Base module
|
Catalog Number |
171459
|
EAN |
4015081677870
|
Product Length/Depth |
81 mm
|
Product Height |
175 mm
|
Product Width |
81 mm
|
Product Weight |
0.231 kg
|
Certifications |
CE
IEC/EN 60529 CSA-C22.2 No. 14-10 CSA-C22.2 No. 94-91 IEC/EN 60947-5-1 UL 508 |
Model Code |
SL7-SWD
|
Color |
Other
|
Fitted with: |
Cover
Base adapter for slipping onto place (rapid mounting and wiring system) |
Number of modules |
Max. 5 (0.3 A per module)
Max. 10 (with base for mounting on both sides) Max. 5 (with standard base) |
Connection to SmartWire-DT |
Yes
|
Degree of protection |
IP66
NEMA 13 NEMA 4X NEMA 4 |
Mounting Method |
Floor
Horizontal Bracket |
Mounting position |
As required
|
Product Category |
|
Shock resistance |
15 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Mechanical, According to IEC/EN 60068-2-27 |
Tube length |
100 mm
|
Type |
Base module
|
Ambient operating temperature - min |
-30 °C
|
Ambient operating temperature - max |
60 °C
|
Climatic proofing |
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78 |