Knowledge Search
Download document () of 20
We make what matters work

171663
Model code: XME3812M

Eaton xEnergy Main LV systems LV switchgear. Mounting plate empty HxW=950x1200mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
171663
EAN
4015081680597
Product Length/Depth
8 mm
Product Height
947 mm
Product Width
1089 mm
Product Weight
16.671 kg
Compliances
RoHS conform
Model Code
XME3812M

Technical data - mechanical

Material
Steel
Surface protection
Galvanized

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.