Download document () of 20

171673
Model code: XMIX40W06D

Eaton xEnergy Main LV systems LV switchgear. Mounting kit: IZMX40, withdrawable unit, W=600mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
171673
EAN
4015081680214
Product Length/Depth
650 mm
Product Height
100 mm
Product Width
600 mm
Product Weight
12.9 kg
Compliances
RoHS conform
Model Code
XMIX40W06D

Product specifications

Color
Gray
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
600 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.