Download document () of 20

172684
Model code: XTPZBAVC-H250W1100

Eaton xEnergy Main LV systems LV switchgear. Auxiliary compartment (standard), W=1100mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
172684
EAN
4015081692385
Product Length/Depth
172 mm
Product Height
225 mm
Product Width
1020 mm
Product Weight
5.564 kg
Compliances
RoHS conform
Model Code
XTPZBAVC-H250W1100

Product specifications

Color
Gray
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
250 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
1100 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.