Eaton Moeller® series SL7 Magnet mounting system
Product Name |
Eaton Moeller® series SL7 Accessory Magnetic mounting system
|
Catalog Number |
172954
|
EAN |
4015081695423
|
Product Length/Depth |
107 mm
|
Product Height |
52 mm
|
Product Width |
71 mm
|
Product Weight |
0.33 kg
|
Compliances |
CE
|
Model Code |
SL7/4-MMS
|
Color |
Black
|
Fitted with: |
Hard ferrite magnet for fixing
|
Accessories |
Fixing screws for base modules included with supplied equipment.
|
Connection to SmartWire-DT |
No
|
Degree of protection |
IP66
|
Material |
Plastic/metal
|
Mounting Method |
Other
|
Product Category |
Accessories
|