Download document () of 20

173054
Model code: XTSWEVDR-H1625

Eaton xEnergy Main LV systems LV switchgear. Design rail, RAL 7035, vertical, H=1625mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
173054
EAN
4015081696406
Product Length/Depth
25 mm
Product Height
1625 mm
Product Width
21 mm
Product Weight
1.3 kg
Compliances
RoHS conform
Model Code
XTSWEVDR-H1625

Product specifications

RAL-number
7035
Color
Gray
Material
Metal
Mounting position
Door
Model
Blind plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.