Download document () of 20

173329
Model code: XTPWCUA1

Eaton xEnergy Main LV systems LV switchgear. Partition for main outgoing contacts

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
173329
EAN
4015081697304
Product Length/Depth
17 mm
Product Height
35 mm
Product Width
15 mm
Product Weight
0.1 kg
Compliances
RoHS conform
Model Code
XTPWCUA1

Product specifications

Accessory/spare part type
Blind terminal
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.