Download document () of 20

173610
Model code: BPZ-FP-NZM2X-4/4-1000-MV

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate multiple mounting NZM2, vertical HxW=300x1000mm

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
173610
EAN
4015081700172
Product Length/Depth
35 mm
Product Height
305 mm
Product Width
925 mm
Product Weight
3.5 kg
Compliances
RoHS conform
Model Code
BPZ-FP-NZM2X-4/4-1000-MV

Delivery program

Type
Additional equipment
Color
Light gray (RAL 7035)

Technical data - mechanical

Surface finishing
Powder coating
With powder coating
Mounting method
Surface mounting
Mounting position
Vertical
Horizontal
Material
Sheet steel
Steel
Number of height units
0
Housing material
Sheet steel
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
1000 mm
Suitable for width
1000 mm

Additional information

Functions
Additional equipment
Suitable for
Multiple mounting
Used with
NZM2

Export product specification