Download document () of 20

173669
Model code: XVTL-BP-W-2/16/18-TB

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Front parts for insulating surround in XVTL with partitioned configuration with a width of 200 mm, height 1600-1800 mm

General specifications

Product Name
Eaton xEffect xVtl horizontal frame panel
Catalog Number
173669
EAN
4015081700769
Product Length/Depth
60 mm
Product Height
60 mm
Product Width
175 mm
Product Weight
0.5 kg
Compliances
RoHS conform
Model Code
XVTL-BP-W-2/16/18-TB

Delivery program

Model
Blind plate
Color
Gray

Technical Data - Mechanical

Mounting position
Scaffold
Material
Metal

Additional information

RAL-number
7035

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.