Photo is representative
                                
                                
                                    
                                    Download
                                
                                
                                Eaton xEnergy Main LV systems LV switchgear. Partition between XF modules, busbar on top, H=300mm
| Product Name | 
                                            
                                            
                                             
                                                Eaton xEnergy Main LV switchgear
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                174022
                                             
                                         | 
                                    
| EAN | 
                                            
                                            
                                             
                                                4015081704828
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                200 mm
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                300 mm
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                18 mm
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                0.95 kg
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                RoHS conform
                                             
                                         | 
                                    
| Model Code | 
                                            
                                            
                                             
                                                XTPFUUZ-H300
                                             
                                         | 
                                    
| Construction type | 
                                            
                                            
                                             
                                                Assembly kit
                                             
                                         | 
                                    
| Surface finishing | 
                                            
                                            
                                             
                                                Galvanized
                                             
                                         | 
                                    
| Color | 
                                            
                                            
                                             
                                                Gray
                                             
                                         | 
                                    
| Modular spacing | 
                                            
                                            
                                             
                                                25 mm
                                             
                                         | 
                                    
| Number of height units | 
                                            
                                            
                                             
                                                12
                                             
                                         | 
                                    
| RAL-number | 
                                            
                                            
                                             
                                                0
                                             
                                         | 
                                    
| Suitable for enclosure building length/depth | 
                                            
                                            
                                             
                                                800 mm
                                             
                                         | 
                                    
| Suitable for enclosure building width | 
                                            
                                            
                                             
                                                0 mm
                                             
                                         | 
                                    
| Material | 
                                            
                                            
                                             
                                                Steel
                                             
                                         | 
                                    
| Suitable for | 
                                            
                                            
                                             
                                                Internal separation form 4b  
                                        Internal separation form 3a Internal separation form 2a Internal separation form 3b Internal separation form 4a Internal separation form 2b  |