 
		
	
    
        
        
        
        
        
    
    
    Eaton xComfort IKA LV systems Final Distribution Boards. IKA industrial distribution board, UV-stable, IP65 + clamps, 1/6-ST-UV
| Product Name | 
                                                Eaton xComfort IKA industrial series
                                             | 
| Catalog Number | 
                                                174188
                                             | 
| EAN | 
                                                4015081706501
                                             | 
| Product Length/Depth | 
                                                110 mm
                                             | 
| Product Height | 
                                                231 mm
                                             | 
| Product Width | 
                                                202 mm
                                             | 
| Product Weight | 
                                                0.81 kg
                                             | 
| Compliances | 
                                                RoHS conform
                                             | 
| Certifications | 
                                                IEC/EN 60670-24  EN 62208 | 
| Model Code | 
                                                IKA-1/6-ST-UV
                                             | 
| Type | 
 | 
| Application | 
 | 
| Color | 
                                                Light gray (RAL 7035)  Gray | 
| Voltage rating at AC | 
                                                415 V AC
                                             | 
| Frequency rating of contacts | 
                                                50 Hz
                                             | 
| Closure type | 
                                                Other
                                             | 
| Enclosure material | 
                                                Plastic
                                             | 
| Width in number of modular spacings | 
                                                6
                                             | 
| Mounting method | 
                                                Surface mounting  DIN-rail Surface mounted (plaster) | 
| Material | 
                                                Polycarbonate (plastic)
                                             | 
| Number of module space units per row | 
                                                6
                                             | 
| Number of rows | 
                                                1
                                             | 
| Terminal type | 
                                                Screw terminals
                                             | 
| PE and N terminal number and cross section | 
                                                PE: 2 x (2.5 mm² - 6 mm²) + 2 x (4 mm² - 10 mm²) + 1 x (16 mm² - 35 mm²)  N: 2 x (2.5 mm² - 6 mm²) + 2 x (4 mm² - 10 mm²) + 1 x (16 mm² - 35 mm²) | 
| Built-in depth | 
                                                70 mm
                                             | 
| Internal depth | 
                                                60 mm
                                             | 
| Cover/door color | 
                                                Transparent
                                             | 
| Cover/door model | 
                                                With notch
                                             | 
| Cover/door type | 
                                                Door  Single | 
| Module rack type | 
                                                Single-rail
                                             | 
| Protective shrouding material | 
                                                Plastic
                                             | 
| Heat diss. ambient 35°C delta T:20°C wall mount individ. encl. top (IEC 60890) | 
                                                13 W
                                             | 
| Heat diss. ambient 35°C delta T:35°C wall mount individ. encl. top (IEC 60890) | 
                                                25 W
                                             | 
| Ambient operating temperature details | 
                                                -25 °C - 40 °C
                                             | 
| 10.2.2 Corrosion resistance | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.1 Verification of thermal stability of enclosures | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.2 Verification of resistance of insulating materials to normal heat | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects | 
                                                850 °C; meets the product standard's requirements.
                                             | 
| 10.2.4 Resistance to ultra-violet (UV) radiation | 
                                                1000 h of UV exposure as per ISO 4892-2; meets the product standard's requirements.
                                             | 
| 10.2.5 Lifting | 
                                                Does not apply to enclosures without lifting aids.
                                             | 
| 10.2.6 Mechanical impact | 
                                                IK08
                                             | 
| 10.2.7 Inscriptions | 
                                                Meets the product standard's requirements.
                                             | 
| 10.3 Degree of protection of assemblies | 
                                                IP65
                                             | 
| 10.4 Clearances and creepage distances | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.5 Protection against electric shock | 
                                                Protection class 2, therefore not applicable.
                                             | 
| 10.6 Incorporation of switching devices and components | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.7 Internal electrical circuits and connections | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.8 Connections for external conductors | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.2 Power-frequency electric strength | 
                                                Ui = 1000 V AC
                                             | 
| 10.9.3 Impulse withstand voltage | 
                                                3.3 kV
                                             | 
| 10.9.4 Testing of enclosures made of insulating material | 
                                                Meets the product standard's requirements.
                                             | 
| 10.10 Temperature rise | 
                                                The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
                                             | 
| 10.11 Short-circuit rating | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.12 Electromagnetic compatibility | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.13 Mechanical function | 
                                                Meets the product standard's requirements.
                                             | 
| Features | 
                                                UV resistant
                                             | 
| Fitted with: | 
                                                Neutral-/protective conductor terminal  Locking screws can be sealed Device support rails Current circuit designation Sealing caps Basic device | 
| Functions | 
                                                Extension possible  Basic device Sealable | 
| Protection class | 
                                                II (totally insulated)
                                             | 
| RAL-number | 
                                                7035
                                             | 
| Special features | 
 | 
| Used with | 
                                                Basic device  Installation distribution board IKA industrial distribution board |