Download document () of 20

174400
Model code: BPZ-MPL-NZM2X-800-MX

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting plate NZM2 symmetrical W=800mm

General specifications

Product Name
Eaton xEnergy Basic mounting plate
Catalog Number
174400
EAN
4015081708628
Product Length/Depth
51.5 mm
Product Height
199 mm
Product Width
692 mm
Product Weight
2.7 kg
Compliances
RoHS conform
Model Code
BPZ-MPL-NZM2X-800-MX

Delivery program

Type
Additional equipment

Technical Data - Mechanical

Surface finishing
Galvanized
Surface protection
Galvanized
Mounting method
Floor standing distribution board
Surface mounting
Flush mounting
Mounting position
Horizontal
Universal
Mounting position within enclosure
Symmetrical
Material
Sheet steel
Steel
Housing material
Sheet steel
Suitable for width
800 mm

Additional information

Features
Perforated
Functions
Additional equipment
Used with
NZM2

Export product specification