Download document () of 20

177297
Model code: RS2R-12-Q6

Eaton Moeller® series RS Safety switch, RS, 1 N/O, 2 NC, Reed contacts, Ue 24 V DC, -10 - +55 °C, Plastic, Connecting cable 150 mm with plug connection M12 x 1, Sn 8 - 19 mm, R

General specifications

Product Name
Eaton Moeller® series RS Safety switch
Catalog Number
177297
EAN
4015081717507
Product Length/Depth
52 mm
Product Height
13 mm
Product Width
26 mm
Product Weight
0.057 kg
Certifications
IEC 62061
CSA File No.: UL report applies to both US and Canada
ISO 14119
UL
CE
EN ISO 13849
Certified by UL for use in Canada
UL Category Control No.: NRKH, NRKH7
UL File No.: E166051
Catalog Notes
Reed contacts
Model Code
RS2R-12-Q6

Features & Functions

Electric connection type
Connector M12
Enclosure material
Plastic
Material
Plastic

General information

Connection type
Plug-in connection M12 x 1
Degree of protection
IP67
NEMA Other
Product category
Non-contacting safety switch
Rated switching distance (Sn) - min
8 mm
Rated switching distance (Sn) - max
19 mm
Repetition accuracy
≤ 10 % (deviation)
Suitable for
Safety functions
Type
Safety position switch

Ambient conditions, mechanical

Mounting position
As required
Shock resistance
30 g, Shock duration 11 ms, Half-Sinusoidal
Vibration resistance
0 - 2000 Hz, 1 mm

Climatic environmental conditions

Ambient operating temperature - min
-10 °C
Ambient operating temperature - max
55 °C
Relative humidity
90 % (at 55 °C)

Terminal capacities

Terminal capacity (AWG)
22

Electrical rating

Rated operational current (Ie) at DC-13, 24 V
0.3 A
Rated operational voltage
24 V DC

Contacts

Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
2
Number of contacts (normally open contacts)
1

Safety

Explosion safety category for gas
None
Explosion safety category for dust
None
Safety parameter (EN ISO 13849-1)
PL e, Performance level
20,000,000 switching cycles, B10d
Safety parameter (IEC 62061)
SIL: 3

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification